Download dokument () af 20
We make what matters work*

111762
Modelkode: M22-ES-MS11

Eaton Moeller® series M22 Key, MS11, for M22

General specifications

Product Name
Eaton Moeller® series M22 individual key
Catalog Number
111762
EAN
4015081113125
Product Length/Depth
3 mm
Product Height
48 mm
Product Width
22 mm
Product Weight
0.007 kg
Certifications
DNV
GL
LR
Model Code
M22-ES-MS11

Produktspecifikationer

Accessory/spare part type
Spare part
Connection to SmartWire-DT
No
Electrical accessory type
Other
Mechanical accessory type
Key
Force for positive opening - min
0 N

Eksportér produktspecifikation

eCAD model

mCAD model

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.