Vidensøgning
Download dokument () af 20
We make what matters work*

111765
Modelkode: M22-ES-MS20

Eaton Moeller® series M22 Key, MS20, for M22

General specifications

Product Name
Eaton Moeller® series M22 individual key
Catalog Number
111765
EAN
4015081113156
Product Length/Depth
3 mm
Product Height
48 mm
Product Width
22 mm
Product Weight
0.007 kg
Certifications
DNV
GL
LR
Model Code
M22-ES-MS20

Kommunikation

Connection to SmartWire-DT
No

Generelle oplysninger

Accessory/spare part type
Spare part

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.