Download dokument () af 20
We make what matters work*

112142
Modelkode: Z-DII/PS-16A

Eaton Distribution parts, Gauge screw, DII E27, 16A

General specifications

Product Name
Eaton Distribution parts
Catalog Number
112142
EAN
4015081117000
Product Length/Depth
24 mm
Product Height
17 mm
Product Width
24 mm
Product Weight
0.014 kg
Compliances
RoHS conform
Model Code
Z-DII/PS-16A

Produktspecifikationer

Used with
Fuse bases
Accessory
Gauge screw
Amperage Rating
16 A
Frame
DII
Color
Gray
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Functions
Accessory
Fuse cartridge
DII, E27
Rated operation current (Ie)
16 A
Type
  • Accessory
  • Fuse bases
  • Gauge screw

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.