Vidensøgning
Download dokument () af 20
We make what matters work*

112315
Modelkode: XPBMB0610-ROT

Eaton xEnergy Main LV systems LV switchgear. Partition, slewable, HxW=600x1000mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
112315
EAN
4015081118632
Product Length/Depth
830 mm
Product Height
50 mm
Product Width
650 mm
Product Weight
11 kg
Compliances
RoHS conform
Model Code
XPBMB0610-ROT

Additional information

RAL-number
0
Suitable for
Internal separation form 4b
Internal separation form 2a
Internal separation form 2b
Internal separation form 3a
Internal separation form 3b
Internal separation form 4a

Delivery program

Color
Stainless steel

Technical Data - Mechanical

Construction type
Assembly kit
Material
Steel
Modular spacing
12.5 mm
Number of height units
0
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
1000 mm
Surface finishing
Galvanized

Eksportér produktspecifikation