Vidensøgning
Download dokument () af 20
We make what matters work*

112320
Modelkode: XSDMC0610-1-96

Eaton xEnergy Main LV systems LV switchgear. Door to switchgear area, Meter 96x96, HxW=600x1000mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
112320
EAN
4015081118687
Product Length/Depth
650 mm
Product Height
50 mm
Product Width
1010 mm
Product Weight
12.5 kg
Compliances
RoHS conform
Model Code
XSDMC0610-1-96

Delivery program

Model
Stop door
Color
Gray

Technical Data - Mechanical

Surface finishing
Powder coating
Material
Steel

Additional information

Features
EMC-version

Eksportér produktspecifikation