Vidensøgning
Download dokument () af 20
We make what matters work*

112330
Modelkode: XSDMC0610-1-144

Eaton xEnergy Main LV systems LV switchgear. Door to switchgear area, Meter 144x144, HxW=600x1000mm, grey

Generelle specifikationer

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
112330
EAN
4015081118786
Product Length/Depth
650 mm
Product Height
50 mm
Product Width
1010 mm
Product Weight
12.5 kg
Compliances
RoHS conform
Model Code
XSDMC0610-1-144

Yderligere oplysninger

Features
EMC-version

Leveringsprogram

Color
Gray
Model
Stop door

Technical data - mechanical

Degree of protection
IP55
NEMA 4X
Material
Steel
Surface finishing
Powder coating

Eksportér produktspecifikation