Download dokument () af 20
We make what matters work*

114323
Modelkode: Z-D02-LTS-HF

Eaton Distribution parts. Retaining spring for Z-D02-LTS, D01-D02 size

General specifications

Product Name
Eaton Distribution parts
Catalog Number
114323
EAN
4015081137237
Product Length/Depth
16 mm
Product Height
15 mm
Product Width
16 mm
Product Weight
1 g
Compliances
RoHS conform
Model Code
Z-D02-LTS-HF

Produktspecifikationer

Used with
60 mm system
Spring
Accessory
Fuse material
Accessory/spare part type
Other
Accessory
Functions
Accessory
Fuse cartridge
D02, D0; C10 x 38
Rated operation current (Ie)
32 A
16 A
Type
  • 60 mm system
  • Accessory
  • Fuse material
  • Spring

Eksportér produktspecifikation

Tegninger

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.