Download dokument () af 20
We make what matters work*

114610
Modelkode: XLSPL2SC3

Eaton xEnergy Light LV systems LV switchgear. Plinth, side panels for HxD 200 x 300mm, gray

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
114610
EAN
4015081140107
Product Length/Depth
270 mm
Product Height
200 mm
Product Width
100 mm
Product Weight
3.5 kg
Compliances
RoHS conform
Model Code
XLSPL2SC3

Produktspecifikationer

Color
Gray
Load capacity - max
300 kg
RAL-number
7035
Suitable for enclosure building length/depth
300 mm
Material
Steel
Model
Base side set
Impact strength
IK10

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.