Download dokument () af 20
We make what matters work*

114619
Modelkode: XLSPL1SO8

Eaton xEnergy Light LV systems LV switchgear. Plinth, side panels for HxD 100 x 800mm, gray, with cable duct cutout

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
114619
EAN
4015081140190
Product Length/Depth
770 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
3.6 kg
Compliances
RoHS conform
Model Code
XLSPL1SO8

Produktspecifikationer

Color
Gray
Load capacity - max
250 kg
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Material
Steel
Model
Base side set
Suitable for
Cable patch
Impact strength
IK10

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.