Download dokument () af 20
We make what matters work*

114624
Modelkode: XLSPL2SO8

Eaton xEnergy Light LV systems LV switchgear. Plinth, side panels for HxD 200 x 600mm, gray, with cable duct cutout

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
114624
EAN
4015081140244
Product Length/Depth
5.2 mm
Product Height
200 mm
Product Width
100 mm
Product Weight
5.2 kg
Compliances
RoHS conform
Model Code
XLSPL2SO8

Produktspecifikationer

Color
Gray
Load capacity - max
250 kg
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Material
Steel
Model
Base side set
Suitable for
Cable patch
Impact strength
IK10

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.