Download dokument () af 20
We make what matters work*

114681
Modelkode: XLST583

Eaton xEnergy Light LV systems LV switchgear. Bottom-/top plate, closed, for WxD = 800 x 300mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
114681
EAN
4015081140817
Product Length/Depth
750 mm
Product Height
30 mm
Product Width
200 mm
Product Weight
3.6 kg
Compliances
RoHS conform
Model Code
XLST583

Produktspecifikationer

Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
300 mm
Suitable for enclosure building width
800 mm
Material
Steel
Suitable for
Bottom planking
Roof planking

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.