Download dokument () af 20
We make what matters work*

114692
Modelkode: XLST5F85

Eaton xEnergy Light LV systems LV switchgear. Bottom-/top plate for F3A flanges, for WxD = 800 x 500mm, IP55, grey, 85

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
114692
EAN
4015081140923
Product Length/Depth
750 mm
Product Height
30 mm
Product Width
400 mm
Product Weight
3.8 kg
Compliances
RoHS conform
Model Code
XLST5F85

Produktspecifikationer

Used with
Accessory
Control centres XVTL
Combination enclosure
Special features
Including screws\nRoof panel with cutouts for F3A flange\nWith flange cutouts
Type
Accessory\nCombination enclosure\nControl centres XVTL
Accessory/spare part type
Bottom plate
Roof plates
Fitted with:
Cable entry
Surface finishing
Polyester powder coating
Powder coating
With powder coating RAL 7035, light gray
Color
Gray
Degree of protection
IP55 (with cable entry flange F3A)
Unit type
Modular system
Number of openings
6
RAL-number
7035
Suitable for enclosure building length/depth
500 mm
Suitable for enclosure building width
800 mm
Suitable for length/depth
500 mm
Suitable for width
800 mm
Material
Steel
Housing material
Sheet steel 1.25 mm
Suitable for
Roof planking
Bottom planking

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.