Download dokument () af 20
We make what matters work*

114730
Modelkode: XLSS186

Eaton xEnergy Light LV systems LV switchgear. Side walls (1 pair), closed, for HxD = 1800 x 600mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
114730
EAN
4015081141302
Product Length/Depth
1800 mm
Product Height
50 mm
Product Width
490 mm
Product Weight
22.2 kg
Compliances
RoHS conform
Model Code
XLSS186

Produktspecifikationer

Used with
Accessory
Combination enclosure
Control centres XVTL
Special features
Enclosure side plates, in pairs\nCountersunk screws included as standard\nExternal fixing with self-threading, self-grounding countersunk screws
Type
Accessory\nCombination enclosure\nControl centres XVTL
Accessory/spare part type
Enclosure side plates
Surface finishing
Powder coating
Polyester powder coating
RAL 7035, light gray
Color
Gray
Degree of protection
IP55
Unit type
Modular system
Modular spacing
25 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
600 mm
Suitable for height
1800 mm
Suitable for length/depth
600 mm
Material
Sheet steel 1.25 mm
Steel
Housing material
Sheet steel 1.25 mm
Suitable for
Side panel use
Functions
Enclosure side plates for protection type IP55 to IEC/EN 60529 and IEC/EN 529
For terminating a panel row
Combination enclosure

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.