Download dokument () af 20
We make what matters work*

114735
Modelkode: XLSPP163

Eaton xEnergy Light LV systems LV switchgear. Partition side wall for HxD = 1600 x 300mm, IP20, galvanized

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
114735
EAN
4015081141357
Product Length/Depth
1600 mm
Product Height
50 mm
Product Width
190 mm
Product Weight
4.8 kg
Compliances
RoHS conform
Model Code
XLSPP163

Produktspecifikationer

Used with
Accessory
Service distribution board IVS
Combination enclosure
Type
Accessory\nCombination enclosure\nService distribution board IVS
Accessory/spare part type
Partitions
Construction type
Individual part
Surface finishing
Galvanized
Color
Gray
Degree of protection
IP55
Unit type
Modular system
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
300 mm
Suitable for enclosure building width
300 mm
Suitable for height
1600 mm
Suitable for length/depth
300 mm
Material
Sheet steel
Steel
Housing material
Sheet steel
Suitable for
Internal separation form 3a
Internal separation form 3b
Internal separation form 2a
Internal separation form 2b
Internal separation form 4a
Internal separation form 4b
Functions
Combination enclosure

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.