Download dokument () af 20
We make what matters work*

114746
Modelkode: XLSPP166

Eaton xEnergy Light LV systems LV switchgear. Partition side wall for HxD = 1600 x 600mm, IP20, galvanized

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
114746
EAN
4015081141463
Product Length/Depth
1600 mm
Product Height
50 mm
Product Width
490 mm
Product Weight
9.5 kg
Compliances
RoHS conform
Model Code
XLSPP166

Produktspecifikationer

Construction type
Individual part
Surface finishing
Galvanized
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
600 mm
Material
Steel
Suitable for
Internal separation form 2a
Internal separation form 3a
Internal separation form 4b
Internal separation form 2b
Internal separation form 3b
Internal separation form 4a

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.