Download dokument () af 20
We make what matters work*

114755
Modelkode: XLSR5168

Eaton xEnergy Light LV systems LV switchgear. Rear wall closed, for HxW = 1600 x 800mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
114755
EAN
4015081141555
Product Length/Depth
1550 mm
Product Height
25 mm
Product Width
720 mm
Product Weight
15 kg
Compliances
RoHS conform
Model Code
XLSR5168

Produktspecifikationer

Surface finishing
Powder coating
Color
Gray
Modular spacing
25 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
1600 mm
Suitable for enclosure building width
800 mm
Material
Steel
Suitable for
Rear panel use

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.