Download dokument () af 20
We make what matters work*

114767
Modelkode: XVTL-IC-8/16

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Mounting plate, for HxW=1600x800mm

General specifications

Product Name
Eaton xEffect xVtl mounting plate
Catalog Number
114767
EAN
4015081141678
Product Length/Depth
1450 mm
Product Height
28 mm
Product Width
733 mm
Product Weight
14.5 kg
Compliances
RoHS conform
Model Code
XVTL-IC-8/16

Produktspecifikationer

Features
Perforated
Surface protection
Galvanized
Material
Steel

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.