Download dokument () af 20
We make what matters work*

114788
Modelkode: XVTL-IC/S-12/16

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Mounting plate, for HxW=1600x1200mm, strong

General specifications

Product Name
Eaton xEffect xVtl mounting plate
Catalog Number
114788
EAN
4015081141883
Product Length/Depth
1450 mm
Product Height
28 mm
Product Width
1133 mm
Product Weight
46.7 kg
Compliances
RoHS conform
Model Code
XVTL-IC/S-12/16

Produktspecifikationer

Surface protection
Galvanized
Material
Steel

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.