Download dokument () af 20
We make what matters work*

114793
Modelkode: XVTL-IC-Z-18

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Adapter, for IC1800

General specifications

Product Name
Eaton xEffect xVtl other accessory
Catalog Number
114793
EAN
4015081141937
Product Length/Depth
1650 mm
Product Height
25 mm
Product Width
88 mm
Product Weight
5.5 kg
Compliances
RoHS conform
Model Code
XVTL-IC-Z-18

Produktspecifikationer

Surface protection
Galvanized
Material
Steel

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.