Download dokument () af 20
We make what matters work*

114811
Modelkode: BPZ-MPL300-400

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate for HxW=300x400mm

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
114811
EAN
4015081142118
Product Length/Depth
20 mm
Product Height
300 mm
Product Width
288 mm
Product Weight
2.1 kg
Compliances
RoHS conform
Model Code
BPZ-MPL300-400

Produktspecifikationer

Type
Additional equipment
Surface finishing
Galvanized
Suitable for width
400 mm
Surface protection
Galvanized
Material
Sheet steel
Steel
Mounting position
Horizontal
Universal
Housing material
Sheet steel
Mounting method
Surface mounting
Flush mounting
Floor standing distribution board
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.