Download dokument () af 20
We make what matters work*

114812
Modelkode: BPZ-MPL300-425

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate for HxW=300x425mm

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
114812
EAN
4015081142125
Product Length/Depth
20 mm
Product Height
300 mm
Product Width
313 mm
Product Weight
2.2 kg
Compliances
RoHS conform
Model Code
BPZ-MPL300-425

Produktspecifikationer

Type
Additional equipment
Surface finishing
Galvanized
Suitable for width
425 mm
Surface protection
Galvanized
Material
Steel
Sheet steel
Mounting position
Universal
Horizontal
Housing material
Sheet steel
Mounting method
Floor standing distribution board
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.