Download dokument () af 20
We make what matters work*

114826
Modelkode: BPZ-MPL500-800

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate for HxW=500x800mm

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
114826
EAN
4015081142262
Product Length/Depth
20 mm
Product Height
500 mm
Product Width
688 mm
Product Weight
7.3 kg
Compliances
RoHS conform
Model Code
BPZ-MPL500-800

Produktspecifikationer

Type
Additional equipment
Surface finishing
Galvanized
Suitable for width
800 mm
Surface protection
Galvanized
Material
Steel
Sheet steel
Mounting position
Horizontal
Universal
Housing material
Sheet steel
Mounting method
Surface mounting
Floor standing distribution board
Flush mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.