Download dokument () af 20
We make what matters work*

114830
Modelkode: BPZ-MPLSASY-600

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate for HxW=250x600mm with holes for SASY 60i

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
114830
EAN
4015081142309
Product Length/Depth
16.5 mm
Product Height
250 mm
Product Width
488 mm
Product Weight
2.6 kg
Compliances
RoHS conform
Model Code
BPZ-MPLSASY-600

Produktspecifikationer

Used with
SASY
Type
Additional equipment
Features
Perforated
Surface finishing
Galvanized
Suitable for width
600 mm
Surface protection
Galvanized
Material
Steel
Sheet steel
Mounting position
Vertical
Horizontal
Housing material
Sheet steel
Mounting method
Flush mounting
Surface mounting
Floor standing distribution board
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.