Vidensøgning
Download dokument () af 20
We make what matters work*

11518009111

Eaton Crouse-Hinds series CEAG HE 9 charger plug, With charging indication, 1.8 m cord, 100-240 Vac

General specifications

Product Name
Eaton's Crouse-Hinds series CEAG HE 9 charger plug
Catalog Number
11518009111
EAN
4250217438417
Product Weight
0.1 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX

Product specifications

Voltage rating
100-240 Vac
Type
1.8 m cord
Special features
Charging indication

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.