Download dokument () af 20
We make what matters work*

115214
Modelkode: XVTL-BP-W-8/16

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure, Mounting frame for Profi+ service outgoers, fixed mounted design, HxW=1600x800mm

General specifications

Product Name
Eaton xEffect xVtl mounting frame
Catalog Number
115214
EAN
4015081146147
Product Length/Depth
1550 mm
Product Height
90 mm
Product Width
150 mm
Product Weight
11.2 kg
Compliances
RoHS conform
Model Code
XVTL-BP-W-8/16

Produktspecifikationer

Accessory/spare part type
Adapter kit
Accessory
Material
Steel

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.