Download dokument () af 20
We make what matters work*

116172
Modelkode: XVTL-S-4/18-PAIR

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Side wall, for HxD=1800x400mm, IP40, (2pc.)

General specifications

Product Name
Eaton xEffect xVtl side panel
Catalog Number
116172
EAN
4015081159116
Product Length/Depth
1800 mm
Product Height
50 mm
Product Width
290 mm
Product Weight
14.6 kg
Compliances
Contact Manufacturer
RoHS conform
Certifications
Contact Manufacturer
Model Code
XVTL-S-4/18-PAIR

Produktspecifikationer

Surface finishing
Powder coating
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
400 mm
Material
Steel
Suitable for
Side panel use

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.