Download dokument () af 20
We make what matters work*

116198
Modelkode: XVTL-R-12/16

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Rear wall, for HxW=1600x1200mm

General specifications

Product Name
Eaton xEffect xVtl rear panel
Catalog Number
116198
EAN
4015081159376
Product Length/Depth
1550 mm
Product Height
25 mm
Product Width
1120 mm
Product Weight
23 kg
Compliances
RoHS conform
Model Code
XVTL-R-12/16

Produktspecifikationer

Surface finishing
Powder coating
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
1600 mm
Suitable for enclosure building width
1200 mm
Material
Steel
Suitable for
Rear panel use

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.