Download dokument () af 20
We make what matters work*

116211
Modelkode: XVTL-FITUP-5

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Mounting aid, for XVDL-IC, for D=500mm

Generelle specifikationer

Product Name
Eaton xEffect xVtl other accessory
Catalog Number
116211
EAN
4015081159505
Product Length/Depth
500 mm
Product Height
100 mm
Product Width
120 mm
Product Weight
2.5 kg
Compliances
RoHS conform
Model Code
XVTL-FITUP-5

Produktspecifikationer

Color
Other
RAL-number
0
Material
Steel
Model
Other

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.