Download dokument () af 20
We make what matters work*

116292
Modelkode: BPZ-KR122/320

Eaton xEnergy Basic base element, Cable interconnect frame IP55, HxWxD=200 x 1200 x 320 mm

General specifications

Product Name
Eaton xEnergy Basic base element
Catalog Number
116292
EAN
4015081160310
Product Length/Depth
320 mm
Product Height
210 mm
Product Width
1200 mm
Product Weight
11.9 kg
Compliances
RoHS conform
Model Code
BPZ-KR122/320

Produktspecifikationer

Used with
Floor-standing enclosure
Accessory
Accessory consideration
Service distribution board IVS
Special features
  • For total weight >; 300 kg
  • Cladding removable on all sides
  • Can be fitted to top or bottom of the enclosure
  • Supplied assembled
  • Including fixing sundries
  • Cable clamp rail not included as standard
Type
Additional equipment for floor-standing service distribution board IVS
Accessory/spare part type
Cable marshalling box
Surface finishing
With powder coating
Color
Gray
Degree of protection
IP54
Unit type
Modular system
Load capacity - max
350 kg
RAL-number
7035
Suitable for enclosure building length/depth
320 mm
Suitable for enclosure building width
1200 mm
Suitable for length/depth
320 mm
Suitable for width
1200 mm
Material
Sheet steel
Steel
Housing material
Sheet steel
Model
Base complete
Mounting method
Floor standing distribution board
Suitable for
Cable patch
Functions
Additional equipment
Impact strength
Other

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.