Download dokument () af 20
We make what matters work*

116538
Modelkode: XLSPH1123

Eaton xEnergy Light LV systems LV switchgear. Plinth H=100mm, W=1200mm, D=300mm, gray

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
116538
EAN
4015081162802
Product Length/Depth
1200 mm
Product Height
110 mm
Product Width
300 mm
Product Weight
7 kg
Compliances
RoHS conform
Model Code
XLSPH1123

Produktspecifikationer

Used with
Accessory
Control centres XVTL
Type
  • Accessory
  • Control centres XVTL
Accessory/spare part type
Plinths
Color
Gray
Unit type
Accessories
Load capacity - max
1500 kg
RAL-number
7035
Suitable for enclosure building length/depth
300 mm
Suitable for enclosure building width
1200 mm
Suitable for length/depth
300 mm
Suitable for width
1200 mm
Material
Steel
Model
Base complete
Impact strength
IK10

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.