Download dokument () af 20
We make what matters work*

116551
Modelkode: XLSPH285

Eaton xEnergy Light LV systems LV switchgear. Plinth H=200mm, W=800mm, D=500mm, gray

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
116551
EAN
4015081162932
Product Length/Depth
800 mm
Product Height
210 mm
Product Width
300 mm
Product Weight
10.8 kg
Compliances
RoHS conform
Model Code
XLSPH285

Produktspecifikationer

Used with
Control centres XVTL
Accessory
Type
  • Accessory
  • Control centres XVTL
Accessory/spare part type
Plinths
Color
Gray
Unit type
Accessories
Load capacity - max
1500 kg
RAL-number
7035
Suitable for enclosure building length/depth
500 mm
Suitable for enclosure building width
800 mm
Suitable for length/depth
500 mm
Suitable for width
800 mm
Material
Steel
Model
Base complete
Impact strength
IK10

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.