Download dokument () af 20
We make what matters work*

116652
Modelkode: BPZ-SS

Eaton xEnergy Basic LV systems Low voltage switchgear. Seal kit

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
116652
EAN
4015081163977
Product Length/Depth
75 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
0.04 kg
Compliances
RoHS conform
Model Code
BPZ-SS

Produktspecifikationer

Type
Additional equipment
Color
Stainless steel
RAL-number
0
Material
Metal
Model
Other
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.