Download dokument () af 20
We make what matters work*

116673
Modelkode: BPZ-LOCK/SH6

Eaton xEnergy Basic LV systems Low voltage switchgear. Lock SH6 with 6x6 hole (cylinder lock)

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
116673
EAN
4015081164189
Product Length/Depth
28 mm
Product Height
40 mm
Product Width
48 mm
Product Weight
0.08 kg
Compliances
RoHS conform
Model Code
BPZ-LOCK/SH6

Produktspecifikationer

Type
Additional equipment
Handle type
Key
Closure type
Cylinder
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Functions
Espagnolette locking (3-point locking)
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.