Download dokument () af 20
We make what matters work*

116688
Modelkode: BPZ-NZM1-800-MH-RH

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate + front plate for HxW=200x800mm, NZM1, horizontal, with rotary door handle

Generelle specifikationer

Product Name
Eaton xEnergy Basic mounting kit
Catalog Number
116688
EAN
4015081164332
Product Length/Depth
100 mm
Product Height
199 mm
Product Width
720 mm
Product Weight
4.3 kg
Compliances
RoHS conform
Model Code
BPZ-NZM1-800-MH-RH

Produktspecifikationer

Used with
NZM1
Type
Additional equipment
Features
Perforated
Surface finishing
With powder coating
Color
Light gray (RAL 7035)
Suitable for width
800 mm
Surface protection
Galvanized
Material
Sheet steel
Steel
Mounting position
Horizontal
Housing material
Sheet steel
Mounting method
Floor standing distribution board
Suitable for
Single mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.