Vidensøgning
Download dokument () af 20
We make what matters work*

116698
M22-SWD-SEL8-10

Eaton Moeller® series M22 Link for external device plug, on the card

Generelle specifikationer

Product Name
Eaton Moeller® series M22 link
Catalog Number
116698
EAN
4015081164431
Product Length/Depth
30 mm
Product Height
10 mm
Product Width
15 mm
Product Weight
2.2 g
Certifications
CSA
CSA Class No.: 3211-07
CSA File No.: 2324643
UL File No.: E29184
UL
UL Category Control No.: NKCR
Catalog Notes
Link for unused mounting locations of M22-SWD-I...LP (base fixing)
Model Code
M22-SWD-SEL8-10

Aktuator

Functions
For bridging open mounting locations for external device plugs or circuit boards

Klimatiske miljøforhold

Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-30 °C

Kommunikation

Connection to SmartWire-DT
Yes

Designverifikation

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0.3 W

Generelle oplysninger

Accessory/spare part type
Accessory

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.