Download dokument () af 20
We make what matters work*

116881
Modelkode: EVG-16/4PHAS/L-N-X/8PC

Eaton Moeller series xPole - Busbar. Phase busbar, 4ph, 16qmm, fork connector, 24SU

General specifications

Product Name
Eaton Moeller series busbar
Catalog Number
116881
EAN
4015081166213
Product Length/Depth
415 mm
Product Height
30.3 mm
Product Width
13.3 mm
Product Weight
0.249 kg
Compliances
RoHS conform
Model Code
EVG-16/4PHAS/L-N-X/8PC

Produktspecifikationer

Electric connection type
Fork
Rated surge voltage
4 KV
Rated uninterrupted current (Iu)
80 A
Suitable for number of devices
2
Number of poles
Four-pole
Color
Other
Cross section
16 mm²
Number of modular spacings
24
Number of phases
4
Pitch dimensions
17.8 mm
Rated operational voltage (Ue) - max
415 V
Rated conditional short-circuit current (Iq)
25 kA

Eksportér produktspecifikation

Declarations of conformity

Tegninger

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.