Download dokument () af 20
We make what matters work*

116890
Modelkode: XVTL-BSB

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Busbar support, rear

Generelle specifikationer

Product Name
Eaton xEffect xVtl other accessory
Catalog Number
116890
EAN
4015081166305
Product Length/Depth
40 mm
Product Height
700 mm
Product Width
40 mm
Product Weight
1.6 kg
Compliances
RoHS conform
Model Code
XVTL-BSB

Produktspecifikationer

Accessory/spare part type
Other
Accessory

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.