Download dokument () af 20
We make what matters work*

116927
Modelkode: BPZ-NZM1/MSW-800-MV

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting-Set NZM1 for MSW vertical, HxW=300x800mm

General specifications

Product Name
Eaton xEnergy Basic mounting kit
Catalog Number
116927
EAN
4015081166657
Product Length/Depth
55 mm
Product Height
299 mm
Product Width
720 mm
Product Weight
5 kg
Compliances
RoHS conform
Model Code
BPZ-NZM1/MSW-800-MV

Produktspecifikationer

Used with
NZM1
Type
Additional equipment
Features
Perforated
Surface finishing
With powder coating
Color
Light gray (RAL 7035)
Suitable for width
800 mm
Application
Mounting side wall
Surface protection
Galvanized
Material
Steel
Sheet steel
Mounting position
Vertical
Horizontal
Housing material
Sheet steel
Mounting method
Flush mounting
Surface mounting
Floor standing distribution board
Suitable for
Single mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.