Vidensøgning
Download dokument () af 20
We make what matters work*

118553
Modelkode: XSDP15/ST(400V50HZ,440V60HZ)

Eaton Moeller® series XSD Star delta starter, enclosed, 400 V/15 kW, steel

General specifications

Product Name
Eaton Moeller® series XSD enclosed combination starter
Catalog Number
118553
EAN
4015081168231
Product Length/Depth
305 mm
Product Height
160 mm
Product Width
285 mm
Product Weight
4 kg
Compliances
CE
Model Code
XSDP15/ST(400V50HZ,440V60HZ)

Klimatiske miljøforhold

Ambient operating temperature - max
60 °C
Ambient storage temperature - max
80 °C
Ambient operating temperature - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient operating temperature (enclosed) - min
-25 °C
Ambient storage temperature - min
-40 °C

Kontakter

Number of main contacts (normally open contact)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Number of contacts (normally closed) as main contact
0

Designverifikation

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Heat dissipation capacity Pdiss
0 W

Elektrisk nominel værdi

Rated insulation voltage (Ui)
690 V
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
29.3 A
Rated operational power at AC-3, 380/400 V, 50 Hz
15 kW

Elektromagnetisk kompatibilitet

Interference immunity
According to EN 60947-1

Features & functions

Functions
Star-delta contactor
Number of poles
Three-pole

Generelle oplysninger

Connection
Screw terminals
Degree of protection
IP55
NEMA Other
Overvoltage category
III
Pollution degree
3
Utilization category
AC-3: Normal AC induction motors: starting, switch off during running
Voltage type
AC

Magnetsystem

Duty factor
100 %
Rated control supply voltage (Us) at AC, 50 Hz - max
400 V
Rated control supply voltage (Us) at AC, 50 Hz - min
400 V
Rated control supply voltage (Us) at AC, 60 Hz - max
440 V
Rated control supply voltage (Us) at AC, 60 Hz - min
440 V

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.