Vidensøgning
Download dokument () af 20
We make what matters work*

118738
Modelkode: XAR06-R2

Eaton xEnergy Main LV systems LV switchgear, Cable anchoring rail, for W=600mm, R2

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
118738
EAN
4015081168804
Product Length/Depth
555 mm
Product Height
25 mm
Product Width
40 mm
Product Weight
0.9 kg
Compliances
RoHS conform
Model Code
XAR06-R2

Leveringsprogram

Accessory/spare part type
Mounting bracket
Accessory

Technical data - mechanical

Material
Steel

Eksportér produktspecifikation