Download dokument () af 20
We make what matters work*

118866
Modelkode: CMMZ-00/17

Eaton Moeller series xComfort - Actuators. Adapter, radiator valve, danfoss

General specifications

Product Name
Eaton Moeller series xComfort actuator mounting
Catalog Number
118866
EAN
4015081170166
Product Length/Depth
40 mm
Product Height
15 mm
Product Width
40 mm
Product Weight
8.12 g
Compliances
RoHS conform
Model Code
CMMZ-00/17

Produktspecifikationer

Accessory/spare part type
Other
Accessory
Bus system product type
Accessory

Eksportér produktspecifikation

Installationsvejledning

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.