Download dokument () af 20
We make what matters work*

119089
Modelkode: BP-DS-800/7-P-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Sheet steel doors with white locking rotary lever, 800/7

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
119089
EAN
4015081172269
Product Length/Depth
65 mm
Product Height
700 mm
Product Width
800 mm
Product Weight
5.5 kg
Compliances
RoHS conform
Model Code
BP-DS-800/7-P-W

Produktspecifikationer

Type
Additional equipment
Features
EMC-version
Surface finishing
With powder coating
Powder coating
Color
Traffic white (RAL 9016)
White
Degree of protection
IP30
NEMA Other
Suitable for height
760 mm
Suitable for width
800 mm
Cover/door type
Rotary lever
Material
Steel
Sheet steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Surface mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.