Download dokument () af 20
We make what matters work*

119127
Modelkode: BP-U-3S-1200/12-P-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Flush-mounting trim ring, sheet steel door, locking rotary lever for 3-component system, W = 1200 mm, H = 1260 mm, white

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
119127
EAN
4015081172641
Product Length/Depth
90 mm
Product Height
1260 mm
Product Width
1234 mm
Product Weight
17.44 kg
Compliances
RoHS conform
Model Code
BP-U-3S-1200/12-P-W

Produktspecifikationer

Type
Additional equipment
Features
EMC-version
Surface finishing
With powder coating
Powder coating
Color
Traffic white (RAL 9016)
White
Degree of protection
IP30
NEMA Other
Suitable for height
1260 mm
Suitable for width
1200 mm
Cover/door type
Rotary lever
Material
Steel
Sheet steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Flush mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.