Download dokument () af 20
We make what matters work*

119184
Modelkode: BPZ-SS-1/320/SET/OO-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Corner protection kit for base, HxD = 100 x 320 mm, open - open, white

General specifications

Product Name
Eaton xEnergy Basic base element
Catalog Number
119184
EAN
4015081173211
Product Length/Depth
316 mm
Product Height
110 mm
Product Width
28 mm
Product Weight
1.4 kg
Compliances
RoHS conform
Model Code
BPZ-SS-1/320/SET/OO-W

Produktspecifikationer

Special features
Open-open area
Type
Additional equipment
Surface finishing
With powder coating
Color
White
Traffic white (RAL 9016)
Degree of protection
IP54
Load capacity - max
250 kg
RAL-number
9016
Suitable for enclosure building length/depth
320 mm
Suitable for enclosure building width
28 mm
Suitable for length/depth
320 mm
Application
Plinth
Material
Steel
Sheet steel
Housing material
Sheet steel
Model
Base front/back
Mounting method
Floor standing distribution board
Functions
Additional equipment
Impact strength
Other

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.