Download dokument () af 20
We make what matters work*

119215
BPZ-MN-SS/2/175

Eaton xEnergy Basic Corner protection for "mask" distribution board base, H x D = 200 x 175 mm

Generelle specifikationer

Product Name
Eaton xEnergy Basic base element
Catalog Number
119215
EAN
4015081173525
Product Length/Depth
171 mm
Product Height
210 mm
Product Width
28 mm
Product Weight
2 kg
Compliances
RoHS conform
Model Code
BPZ-MN-SS/2/175

Produktspecifikationer

Color
Gray
Load capacity - max
250 kg
RAL-number
7035
Suitable for enclosure building length/depth
175 mm
Suitable for enclosure building width
28 mm
Material
Steel
Model
Base front/back
Impact strength
Other

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.