Download dokument () af 20
We make what matters work*

119226
Modelkode: BPZ-AS-800

Eaton xEnergy Basic LV systems Low voltage switchgear. Partition W = 800 mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
119226
EAN
4015081173631
Product Length/Depth
45 mm
Product Height
132 mm
Product Width
710 mm
Product Weight
0.8 kg
Compliances
RoHS conform
Model Code
BPZ-AS-800

Produktspecifikationer

Type
Additional equipment
Color
Gray
RAL-number
7035
Suitable for enclosure building width
800 mm
Suitable for width
800 mm
Material
Metal
Mounting position
Horizontal
Housing material
Sheet steel/plastic
Model
Connector / partition piece
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.