Download dokument () af 20
We make what matters work*
Vil udgå

119297
Modelkode: BPZ-FPK-800/200-45

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate for HxW=200x800mm, with 45 mm device cutout, plastic

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
119297
EAN
4015081174348
Product Length/Depth
28.5 mm
Product Height
200 mm
Product Width
720 mm
Product Weight
0.523 kg
Compliances
RoHS conform
Model Code
BPZ-FPK-800/200-45

Produktspecifikationer

Special features
With 45mm device cut-out
Type
Additional equipment
Front plate cutout size
45 mm
Number of height units
0
Suitable for enclosure building height
200 mm
Suitable for enclosure building width
800 mm
Suitable for width
800 mm
Surface finishing
Untreated
Color
Light gray (RAL 7035)
Material
Plastic
Mounting position
Horizontal
Vertical
Housing material
Plastic
Number of rows
1
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Functions
Additional equipment
Number of module space units (total)
35

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.