Download dokument () af 20
We make what matters work*

119317
Modelkode: BPZ-MES-800/10-ST

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting insert with steel front plates HxW=949x800mm, 5 rows

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
119317
EAN
4015081174546
Product Length/Depth
130 mm
Product Height
949 mm
Product Width
720 mm
Product Weight
11 kg
Compliances
RoHS conform
Model Code
BPZ-MES-800/10-ST

Produktspecifikationer

Type
Additional equipment
Color
Gray
RAL-number
7035
Suitable for enclosure building height
949 mm
Suitable for enclosure building width
800 mm
Suitable for height
1060 mm
Suitable for width
800 mm
Material
Metal
Housing material
Sheet steel
Number of rows
5
Model
Swing frame
Mounting method
Flush mounting
Surface mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.