Download dokument () af 20
We make what matters work*

119912
Modelkode: XLST5S84

Eaton xEnergy Light LV systems LV switchgear. Bottom-/top plate, closed, galvanized, for WxD = 800 x 400mm, IP55

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
119912
EAN
4015081177523
Product Length/Depth
275 mm
Product Height
6 mm
Product Width
700 mm
Product Weight
4.509 kg
Compliances
RoHS conform
Model Code
XLST5S84

Produktspecifikationer

Fitted with:
Cable entry
Surface finishing
Galvanized
Color
Gray
RAL-number
0
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
800 mm
Material
Steel
Suitable for
Bottom planking
Roof planking

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.