Vidensøgning
Download dokument () af 20
We make what matters work*

119926
Modelkode: XSPBU0806-44

Eaton xEnergy Main LV systems LV switchgear. Bottom plate, galvanized, for WxD=800x600mm, divided 4/4

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
119926
EAN
4015081177660
Product Length/Depth
475 mm
Product Height
12 mm
Product Width
325 mm
Product Weight
7.788 kg
Compliances
RoHS conform
Model Code
XSPBU0806-44

Additional information

RAL-number
0

Delivery program

Color
Stainless steel
Model
Floor plate

Technical Data - Mechanical

Material
Metal
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
800 mm

Eksportér produktspecifikation